Wiring Devices

Reliable wiring devices for power and data

Wiring devices designed for safety, reliability and quality design across commercial, industrial and residential .

Gradient-Brand.png
Gradient-Brand.png

Wiring devices designed for safety, reliability and quality design across commercial, industrial and residential .

Wiring Devices Designed for Safety, Performance and Flexibility

Wiring devices provide the interface between your building's electrical supply and every device requiring power or data. MK by Honeywell has been manufacturing quality wiring devices in the UK for over 100 years, offering the widest range of molded devices available and guarantees of up to 30 years* on selected ranges.

*Selected MK ranges, excludes electronic products

protection

British Standard safety and protection

MK wiring devices incorporate safety features designed for British Standard applications. Our 3-pin sockets include safety shutter systems that help inhibit electrical access unless all three pins are properly positioned.

 

• Double pole switching controls live and neutral contacts

• Fuse carriers remain attached during servicing

materials

Reliable, high-performance materials

Built to perform in demanding environments, our wiring devices use quality materials and robust construction methods to support long-term facility operations in commercial, industrial and residential settings. 
 
• Metalclad Plus heavy gauge steel construction can resist impact damage 
• IP66-rated protection against dust and water ingress 
• Durable polycarbonate and rubber construction helps improve durability

infrastructure

Smart-enabled, energy-efficient infrastructure

Our wiring devices can support modern, integrated building technology. From USB Type-C charging to self-powered switches and sensing capabilities, our

portfolio helps facilities integrate smart systems and manage energy consumption. 
 
• USB Type-C with Dynamic Device Recognition technology 
• Self-powered Echo switches can harvest ambient energy

electrification

Supporting growth in modern construction and electrification

Modern electrical infrastructure must adapt to changing facility needs. With one of the widest range of molded devices on the market and grid configurations from 1-24 gangs, our portfolio can scale to support projects from single renovations to multi-building developments.1 
 
• Multiple grid configurations support flexibility 
• Two-piece installation design helps simplify deployment 
• Multiple finish options can integrate with interior design schemes 
• Modular components can adapt to evolving requirements

 

https://buildings.honeywell.com/gb/en/brands/our-brands/mk-electric/products/wiring-devices

  • 1-24 gang configurations

    Grid Plus provides multi-gang plate options from 1 to 24 gangs with easy fit modules, supporting projects from single installations to complex commercial deployments. This scalability helps facilities expand configurations as requirements evolve without having to replace foundational infrastructure.

  • 30-year quality commitment

    Rigorous electrical and visual testing at manufacture supports reliable performance.2 High quality materials and trusted engineering enable guarantees up to 30 years

    * on selected MK Logic Plus ranges. 3

    *Excludes electronic products

  • IP66-rated environmental protection

    Masterseal Plus enclosures can withstand the harshest of environments, offering protection against dust, high-pressure water jets, extreme temperatures and more.

Customer Stories

See How Wiring Devices Help Power the Future

 

Frequently Asked Questions About Wiring Devices

Our smart wiring devices can integrate with automated building systems through various technologies. Compatible features include:

 
• USB Type-C charging with Dynamic Device Recognition 
• Self-powered Echo switches that can harvest ambient energy 
• Standard electrical connectivity that works with building automation controllers 
 
Our wiring devices support modern electrical infrastructure while maintaining compatibility with existing systems, which can help you add smart functionality without replacing entire electrical installations. 

High-demand industrial and commercial environments require resilient electrical infrastructure. For industrial settings, consider surface-mounted options like Metalclad Plus with impact-resistant steel construction. For outdoor or wash-down areas, IP66-rated Masterseal Plus devices can provide sealed protection while maintaining functionality.

Our portfolio of wiring devices can adapt to diverse project requirements. Multiple grid configurations accommodate various space constraints, while multiple finish options support interior design preferences. Mount functional modules separately from faceplates with two-piece installation design and configure changes as needs evolve with modular components. Screwless faceplates can also simplify replacement and maintenance. 
Our approach helps organizations meet their current needs while supporting future modifications without extensive rewiring or replacement. 1

 

https://buildings.honeywell.com/ae/en/brands/our-brands/mk-electric/products/wiring-devices

Upgrade your electrical infrastructure

Find the wiring devices that meet your performance goals