Meters

Enhance energy metering with precision and control

Honeywell submeters help you track, allocate and reduce energy consumption across your entire building portfolio.

Gradient-Brand.png
Gradient-Brand.png

Honeywell submeters help you track, allocate and reduce energy consumption across your entire building portfolio.

Precise Metering That Drives Accountability and Savings

Traditional utility bills don't give you the granular data you need to identify inefficiencies, allocate costs fairly, or drive behavioral change. Honeywell's submetering system delivers precise, near real-time energy insights that help you monitor consumption by area, department or equipment—giving you the visibility to cut waste and create accountability.

cost

Revenue-grade accuracy for billing and cost allocation

E-Mon energy and gas meters meet or exceed ANSI standards for revenue-grade accuracy, supporting defensible tenant billing and cost allocation.

  • Class 0.5 accuracy for billing applications

  • Circuit, panel and building-level monitoring

  • Actual usage data rather than estimated allocations

IoT

Near real-time visibility powered by smart meters and IoT connectivity

Smart meters with RS485 and IP connectivity deliver near real-time energy data for immediate visibility into consumption patterns.

  • BACnet, Modbus and LonWorks integration

  • RS-485 communications for up to 52 devices

  • Branch circuit models monitor up to 36 submeters

gas

Integrated metering across electricity, gas and water

E-Mon meters monitor electricity, gas, hot water and cold water through standard protocols to a unified platform.

  • Gas pulse meters for natural gas and propane

  • Hot water meters with pulse output for remote reading

  • Cross-utility analysis and optimization

  • E-Mon software reads water, energy and gas meters

Customer Stories

See Real Customers Getting Results with Honeywell Meters

to be dynamically populated by Customer Stories that are tagged to this Solution

Interactive & Guided Tools

Find the Right Meter for Your Application

Our interactive product selector guides you through our range of submeters to identify the right part number for your application. Answer a few questions about your installation parameters and get matched with compatible meters—streamlining specification and procurement.

Frequently Asked Questions About Energy Meters and Submetering

Revenue-grade accuracy helps establish transparent tenant billing and cost allocation. E-Mon submeters that meet or exceed ANSI standards for billing are designed to provide this level of precision, helping you create defensible billing that stands up to scrutiny from tenants, auditors and regulatory bodies. Higher accuracy also supports better decision-making—even small measurement errors can compound over time and across multiple meters, resulting in significant discrepancies in cost allocation or missed opportunities for efficiency improvements.

Honeywell’s metering portfolio extends beyond electricity to include natural gas, propane, hot water, and cold water. This comprehensive approach lets you monitor major utilities from a single platform, giving you visibility into resource consumption across your facility. Gas pulse meters can track natural gas, propane and other gases for applications ranging from building heating to industrial processes. Our hot water and cold water meters integrate with interval data recorders and communicate via standard protocols to your energy management system.

By submetering multiple utilities, you can conduct cross-utility analysis that reveals relationships between different resource types—for example, understanding how heating system efficiency impacts both gas and electricity consumption. This holistic view supports more sophisticated optimization strategies.

E-Mon meters are designed to integrate with building management systems through industry-standard protocols including BACnet, Modbus, LonWorks and EZ7. Our smart meters offer both RS485 and IP connectivity options, giving you flexibility in how you connect to your existing infrastructure. The integration brings energy data directly into your BMS alongside HVAC, lighting and other operational data, so you can correlate energy consumption with equipment performance and occupancy patterns. E-Mon Energy software can also serve as a standalone energy monitoring system or work in parallel with your BMS to provide specialized energy analysis capabilities.

Ready to optimize your building's energy use?

Discover how submetering can help cut costs and boost efficiency across your buildings.