Lighting and Lighting Controls

Optimize your building's lighting controls

Sensor-driven controls for lighting that integrate with building systems to help reduce energy use and improve comfort

Gradient-Brand.png
Gradient-Brand.png

Sensor-driven controls for lighting that integrate with building systems to help reduce energy use and improve comfort

Integrated, Sensor-Driven Lighting for More Efficient Buildings

Lighting represents a significant portion of a typical building's operating costs. Honeywell lighting controls combine sensor technology with building management system (BMS) integration to help reduce energy consumption while supporting occupant comfort and productivity. From DALI addressability to daylight harvesting, our platform provides the foundation for human-centric lighting that adapts to occupancy patterns and natural light availability.

Tes

Reduce energy costs with daylight harvesting and occupancy sensing

DALI Lighting System (DLS) with DALI addressability paired with Honeywell sensors can regulate light levels throughout the day, automatically dimming when sufficient natural light is available. Combined with accurate occupancy data from passive infrared (PIR) detection, the platform can reduce wasted energy while maintaining optimal lighting.

  • Daylight harvesting that maximizes natural light use

  • Occupancy-aware dimming based on PIR detection

  • Photocell sensors for automatic light level regulation

management

Centralized automation for portfolio-wide lighting management

The MLS Digital managed lighting system employs distributed intelligence to automate lighting, even without a centralized computer. Scene setting and group control help optimize lighting conditions for different spaces and activities. Integration with building management systems provides unified control alongside other building systems, helping facilities teams manage operations from a single interface.

  • Centralized control for lighting projects of varying scope

  • Scene setting and automated scheduling capabilities 

  • Group control for zone-based management  

  • Portfolio-wide consistency with local customization

needs

Sensor-driven comfort that adapts to occupant needs

Tunable white lighting supports circadian rhythms and occupant well-being by adjusting color temperature throughout the day. Our lighting solutions enable dynamic lighting environments that shift from cooler light in morning hours to warmer tones in the afternoon, helping support natural biological patterns, helping improve comfort, productivity and alertness by aligning artificial lighting with biology.

  • Tunable white lighting supports circadian rhythms

  • Dynamic color temperature adjustment throughout the day 

  • Designed to help improve comfort and productivity 

vertical

Industry-tailored lighting controls for distinct verticals

Honeywell lighting controls are designed to help address the unique requirements of diverse building types and industries. Healthcare facilities benefit from dual-supply modules that maintain essential lighting. Educational environments can reduce operational costs with responsive lighting. Retail spaces benefit from scene control and dimming to highlight merchandise. Office buildings can use tunable white light and daylight harvesting to enhance productivity while reducing consumption. Honeywell solutions can help you face your distinct operational challenges and meet industry-specific compliance requirements.

  • Healthcare: Dual-supply control for essential and non-essential lighting 

  • Education: Occupancy sensors and daylight harvesting to lower operational expenses

  • Retail: Scene control and dimming to highlight merchandise

  • Office: Tunable white light for productivity

Customer Stories

Real-World Lighting Control Success

to be dynamically populated by Customer Stories that are tagged to this Solution

 

Frequently Asked Questions About Intelligent Lighting Control

DALI addressable systems provide advanced control over individual lighting fixtures. Addresses are assigned to individual devices, allowing them to be

controlled individually or as a group. Then, two-way communication enables smart lighting that can provide feedback as well as receive commands. 

Our DALI64 systems offer additional Bluetooth commissioning and switch options, helping create even more flexible lighting environments that adapt to occupancy patterns and operational needs while supporting energy reduction goals.

Lighting typically represents a building's second-largest energy expense, making intelligent controls an important contributor to decarbonization efforts. Intelligent lighting control platforms combine daylight harvesting through photocell sensors, occupancy-aware dimming via PIR detection and time-of-day scheduling to help reduce energy consumption. Integration with building management systems enables coordinated control for portfolio-wide energy optimization. 

By maximizing natural light use and adjusting artificial lighting based on actual occupancy, an intelligent system is designed to help buildings meet carbon goals while maintaining appropriate illumination levels.

MLS Digital Managed Lighting System interfaces with building management systems through open protocols including BACnet. DALI addressability provides the flexibility to work with third-party equipment from multiple manufacturers, helping simplify integration across mixed-vendor environments. This vendor-neutral approach is designed to help facility managers bring lighting into unified building automation strategies without replacing existing infrastructure.

Ready to Start?

Transform your lighting with intelligent lighting controls.