Credentials and Mobile Access

Secure mobile credentials for secure facilities

Protect facilities with encrypted mobile credentials, biometric authentication and cloud-managed access control systems

Gradient-Brand.png
Gradient-Brand.png

Protect facilities with encrypted mobile credentials, biometric authentication and cloud-managed access control systems

Mobile Credentials for Access Control Systems

Traditional physical credentials can create operational challenges including lost badges, production costs, and administrative overhead. Mobile credentialing can transform how organizations manage facility access by turning smartphones into secure credentials. 
 
BlueDiamond mobile access control helps facilities transition from plastic badges to smartphone-based authentication. Built on 20 years of mobile credential development and deployed across 4 million devices, BlueDiamond can support gradual migration at your own pace while working with existing infrastructure.

platform

BlueDiamond and DirectKey mobile access control platform

BlueDiamond and DirectKey provide complete mobile credentialing platforms for organizations transitioning to smartphone-based access. 
 
• Can work with both iOS and Android smartphones 
• Deployed across 4 million devices worldwide2 
• Integrate with OnGuard, NetBox, and Elements 
• Can support both mobile and physical credentials

deployment

Scalable mobile credential deployment

Deploy mobile credentials organization-wide or phase implementation gradually alongside traditional credentials. 
 
• Helps reduce plastic badge costs and production 
• Can enable remote credential issuance 
• Offers timely credential revocation capabilities for lost devices

infrastructure

Works with existing infrastructure

BlueDiamond can integrate with facilities’ existing access control systems, helping eliminate the need to replace current infrastructure. 
 
• Platform-agnostic design for maximum flexibility 
• Multi-technology readers can support legacy cards 
• Offers a gradual migration path from proximity cards 
• Standard protocol compatibility

credentials

Enhanced security with mobile credentials

Through smartphone protection features, mobile credentials can add security layers beyond the capabilities of traditional access cards. 
 
• Encrypted credential transmission 
• Device PIN and biometric protection 
• Remote deactivation capabilities 
• Mobile credentials cannot be easily lost or shared

https://buildings.honeywell.com/us/en/brands/our-brands/lenels2/security-products/blue-diamond

Customer Stories

See How Organizations Strengthen Security with Mobile Credentials

Frequently Asked Questions About Mobile Credentials

Mobile credentials use encrypted communication between smartphones and readers. The smartphone itself can add security through PIN codes, fingerprint scanning, or facial recognition that must be completed before the credential can transmit. This layered approach helps protect against unauthorized access since the credential requires both the physical device and the user's biometric or PIN.

 

Encrypted transmission adds yet another layer of security, helping protect credential data during communication with readers. Organizations can remotely deactivate credentials if a device is lost or stolen, something traditional physical badges can't match.

Mobile credential management platforms can issue credentials directly to employee smartphones without the need for physical card production. When new employees start, credentials can be provisioned before their first day and activated remotely. This helps reduce front desk time and eliminate physical badge pickup requirements.

 

Credentials can be configured with automatic expiration dates for contractors and temporary workers. When employees leave, administrators can revoke mobile credentials across all facility locations. The platform can also track credential issuance, activation, and revocation events for compliance documentation.

Mobile access control systems can maintain local credential databases so readers can authenticate users without constant cloud connectivity. When network connections are available, the system synchronizes credential updates and policy changes. During network outages, readers can continue authenticating users against their local credential databases.

 

This means basic access functions—verifying credentials and granting or denying entry—can continue during connectivity disruptions. Events are logged locally and synchronized with the central system when connectivity returns. Organizations can implement redundant network connections to minimize disruptions. 

Offline capabilities vary by deployment configuration.

Modernize your credential management

Strengthen security with mobile access control