Advanced detection systems include built-in diagnostics, event logging and network connectivity capabilities that support both remote monitoring and compliance reporting. VESDA detectors can log up to 20,000 events with timestamps, alarm thresholds and maintenance actions, while Li-ion Tamer sensors provide continuous off-gas trending and temperature data.
Cloud-based platforms can enable facility managers to monitor system health across multiple sites, receive predictive maintenance alerts and generate reports for fire marshal inspections and insurance audits. EN 54-20, UL and NFPA certifications help meet fire safety code requirements, while remote commissioning and diagnostic tools can reduce the need for on-site service visits. Integration with enterprise building management systems can offer centralized oversight of all life safety assets.