Key Considerations for CO2 Monitoring in Educational Settings

Preparations for going back to school in a nurturing and safe environment are in full swing across the US. Find out more about the innovative solutions which provide appropriate air quality monitoring, ventilation, and filtration, in addition to maintaining a comfortable temperature and humidity.

Closeup of multiple cardboard box packages seamlessly moving along a conveyor belt in a warehouse fulfillment center, a snapshot of e-commerce, delivery, automation and products.

HAIPICK Autonomous Case Handling Robots Case Studies

See how HAI Robotics has helped achieved success for their partners with Autonomous Case Handling Robots.

Preparations for going back to school are in full swing across the US. Over 76.3 million people – students, teachers, and staff – are hoping to resume their educational activities in a nurturing and safe environment.

But getting back to school goes beyond the simple reopening of buildings and campuses. It involves innovative solutions across multiple product categories to provide appropriate air quality monitoring, ventilation, and filtration, in addition to maintaining a comfortable temperature and humidity.

The importance of good air quality in schools

All over the US, decision-makers are taking steps to make evidence-based, long-term improvements to indoor air quality (IAQ), reopen schools responsibly and safely, and keep them open.

Environmental Protection Agency (EPA) studies consistently show that indoor air pollution ranks among the top environmental risks to public health and indoor levels of pollutants maybe two to five times higher than outdoor levels.

Types of pollutants floating around indoors:

  • CO2
  • Dust and dander
  • Germs, viruses, and airborne microbes
  • Mold and mildew
  • Volatile Organic compounds (VOCs)
  • Asbestos

Risks of poor-quality indoor air

The effect of poor IAQ in classrooms has been studied for years. A recent study by Harvard T.H. Chan School of Public Health shows that poor IAQ, coupled with high CO2 levels and low ventilation rates, may dull cognitive abilities.

Indoor air pollution can have an influence on health as well:

  • Coughing, shortness of breath, or aggravating asthma
  • Eye, nose, and throat irritation
  • Headaches
  • Allergic reactions

On the other hand, healthy learning environments:

  • Help reduce absenteeism
  • Improve test scores
  • Enhance student and staff performance

Understanding how important IAQ is for school performance and student and staff health, one of the key priorities is having strong, sustainable monitoring practices.

But when the goal is to focus on creating healthy learning environments through air quality, where do you start?

The EPA recommends the strategy for reopening schools should include a layered risk reduction approach to help limit the exposure to harmful substances. Good IAQ management must include:

  • Control of airborne pollutants
  • Introduction and distribution of adequate outdoor air
  • Maintenance of acceptable temperature and relative humidity

Here are five steps you should consider when thinking about the ways in which IAQ can be addressed for students, teachers, and staff:

1. Provide adequate ventilation

Healthy environments provide students with enjoyable learning experiences and opportunities to fulfill their potential. Proper ventilation of classrooms contributes to this goal of maintaining a healthy environment. Furthermore, it can be part of a COVID-19 prevention strategy for schools and childcare programs, according to the CDC. Preventive best practices of any IAQ management program should include good ventilation, as this step can reduce the number of virus particles floating in the air and  can prevent spreading diseases

The CDC recommends ventilation interventions to help reduce the concentration of virus particles in the air.

To this end, CO2 monitoring products are useful, as they can provide information on the quality of air inside a classroom or other enclosed spaces. This information can be then leveraged to assist with ventilation analysis and adjustments.

The EPA has put together a useful ventilation checklist for IQA for schools, which can be used by facilities and maintenance staff to examine outdoor air intakes and air supplies, system cleanliness, air distribution, exhaust systems and quantity of outdoor air.

2. Air quality monitoring

When it comes to air quality monitoring, it helps to have a constant check on the concentrations of CO2 indoors. This can help when deciding to adjust the amount of outdoor air delivered and the CDC considers it a cost-effective approach to monitoring building ventilation when combined with HVAC systems that do not have modulating setpoints based on CO2 concentrations.

The CDC recommends using a portable CO2 monitor and installing it near the breathing zones of occupied areas of each room, so as to collect data regarding air quality. Based on these measurements and occupancy levels, the intake of outdoor air can be adjusted, increase the flow of air. A target benchmark for good ventilation CO2 readings can be set below 800 parts per million (ppm). This approach requires periodic measurements of the CO2 level, comparison with the benchmark, and adjustment decisions based on these and other relevant parameters.

3. Check for excess moisture

Air quality strategies should also include steps to prevent and mitigate the effects of excess moisture and dampness. If left unattended, moisture can lead to mold growth, which can, in turn, lead to allergic reactions, such as sneezing, runny nose, red eyes, and skin rash. The EPA recommends moisture be kept under strict control indoors. This can be achieved through constant monitoring, increased ventilation, and quick actions to prevent condensation.

Indoor humidity should be kept low, ideally below 60% relative humidity. It can be easily measured and monitored with a moisture or humidity meter.

4. Ensure thermal comfort

A 2007 study is just one of the research papers showing the connection between the optimal classroom temperature and student performance.

The experiments carried out in school classrooms in late summer involved the manipulation of indoor air temperature, as well as the outdoor air supply rate. Students' performance in tests was significantly improved when the temperature was reduced from 25°C to 20°C (77°F to 68°F) and when the outdoor air supply rate was increased from 5.2 to 9.6 L/s (11.0 to 20.3 cfm) per person. These results are a good argument for temperature control in schools, especially in warm weather, as well as providing means of avoiding elevated temperatures.

5. Proper use of office equipment

The EPA’s Administrative Staff Checklist and Backgrounder recommends checking the printing and duplicating equipment in schools. This can emit odors inside, so it should be checked and maintained regularly, and it should be in a well-ventilated area.

Other sources of possible contaminants, odors, and smoke, which can decrease IAQ, are restrooms, kitchens, and labs. The exhaust fans should be on and fully operating during school hours and the air should flow toward the exhaust intake, to ensure the complete elimination of any pollutants.

Data from monitoring of CO2 in educational settings can be referenced when making IAQ adjustments that could be beneficial long-term for student health, thinking, and academic performance. A study by Harvard T.H. Chan School of Public Health shows that adverse effects have been reported for elevated CO2 levels in classrooms, including increased student absence, increased asthmatic symptoms, nasal patency, and risk for viral infections. At the same time, higher ventilation rates and low CO2 levels can positively affect cognitive function, and, by extension, academic performance.

Discover the entire range of CO2 gas monitors from Honeywell, a leading global provider of gas detection products ensuring exceptional protection at every level.

  1. https://www.epa.gov/iaq-schools/why-indoor-air-quality-important-schools#why
  2. https://www.epa.gov/iaq-schools/why-indoor-air-quality-important-schools#why
  3. https://www.epa.gov/iaq-schools/why-indoor-air-quality-important-schools#why
  4. https://www.cdc.gov/coronavirus/2019-ncov/community/ventilation.html
  5. https://www.cdc.gov/coronavirus/2019-ncov/community/ventilation.html
  6. https://www.epa.gov/mold/brief-guide-mold-moisture-and-your-home
  7. https://schools.forhealth.org/wp-content/uploads/2020/02/Schools_ForHealth_UpdatedJan21.pdf

© 2021 Honeywell International Inc. All rights reserved.

Trademarks used herein are the property of their respective owners.

 

*The Honeywell Transmission Risk Air Monitor (HTRAM) analyzes specific air quality conditions and alerts the user when conditions are present that may increase the risk of exposure to airborne viral transmission. It does not prevent or reduce virus transmission nor mitigate viruses that may be present, nor does it detect or warn against the presence of any virus, including but not limited to COVID-19. The HTRAM does not repel or destroy any microorganism, viruses, bacteria, or germs. These statements have not been evaluated by the FDA. This device is not intended to diagnose, treat, prevent or cure any disease.

  • It is buyer’s sole responsibility (1) to determine the suitability of the HTRAM for use in its application, (2) to operate the HTRAM in accordance with the user manual and any other instructions provided by Honeywell, (3) to determine, based on buyer’s experience, expertise, and other available tools, the suitability of any product or service it may offer or recommend to the end user.
  • Buyer is responsible for determining whether the product is appropriate for use under certain statutory guidelines and are likewise responsible for determining whether the HTRAM is subject to any government reimbursement programs.
  • Any recommendations or assistance provided by Honeywell regarding the use or operation of the HTRAM – through our literature, the Honeywell web site, or otherwise – shall not be construed as representations or warranties of any kind, express or implied, and such information is accepted at buyer’s own risk and without any obligation or liability to Honeywell.
  • The information supplied herein is believed to be accurate and reliable as of this writing. However, specifications may change without notice, and Honeywell assumes no responsibility for its use.
  • Honeywell disclaims all implied warranties, including those of merchantability and fitness for a particular purpose. In no event shall Honeywell be liable for consequential, special, incidental, or indirect damages, or lost profits or lost revenues.