Automate commercial building across your portfolio

Commercial building automation connects HVAC, lighting, energy management and security into one intelligent platform.

FPO-Image.png
FPO-Image.png

Commercial building automation connects HVAC, lighting, energy management and security into one intelligent platform.

Measurable Results with Commercial Building Automation Systems

The right commercial building automation platform doesn't just control temperature and lighting—it transforms your entire commercial building infrastructure into an intelligent ecosystem that learns, adapts and optimizes itself. Whether you're managing a single office tower or a portfolio of properties, our open-protocol systems integrate seamlessly with your existing equipment.

Preview

Energy efficiency that lowers your operating costs

HVAC systems account for nearly 40% of energy consumption in most commercial buildings, so efficient climate control can drive big savings. Our commercial building automation systems use advanced algorithms and real-time data to optimize heating, cooling and ventilation based on actual occupancy, weather conditions and energy pricing. You can schedule equipment to run only when needed, identify inefficiencies before they become expensive problems, and track energy use to find opportunities for improvement.

 

  • Intelligent HVAC optimization delivering measurable energy reduction.
  • Real-time monitoring with alerts for equipment inefficiencies.
  • Portfolio-wide energy reporting and analytics.
Preview

Unified control across building systems

Managing separate systems for HVAC, lighting, security and fire safety means switching between different interfaces, duplicating efforts and missing connections that matter. Our Enterprise Buildings Integrator brings everything onto one platform where you can see how systems interact, automate responses across multiple systems simultaneously and manage your entire commercial building infrastructure more easily. Its open-protocol design means it works with equipment from virtually any manufacturer, protecting your existing investments while giving you room to grow.

 

  • Single interface for HVAC, lighting, security and fire safety systems.
  • Open-protocol integration with existing equipment from any manufacturer.
  • Cloud-based access for remote monitoring and management.
Preview

Smarter maintenance and asset management

Extend equipment life and prevent costly breakdowns with predictive maintenance powered by commercial building automation. Our systems continuously monitor HVAC units, chillers and other critical assets, using analytics to help identify potential failures before they happen. Schedule repairs during off-hours, avoid emergency shutdowns, reduce maintenance costs by focusing resources where they're needed most and keep detailed records of equipment performance for warranty and compliance purposes.

 

  • Predictive analytics forecast equipment failures days or weeks in advance.
  • Automated work order generation for maintenance teams.
  • Historical performance tracking for all building assets.
  • 10+ million

     

    Millions of buildings worldwide use Honeywell technology and services.

  • $9.5 billion

     

     

    We've saved companies more than nine billion dollars in operational costs and energy consumption.

  • 84%

     

     

    Proportion of building managers planning to use AI to improve operations.

Real-Life Commercial Building Automation in Action

Everything You Need for Smarter Commercial Buildings

Our automation systems include control platforms, analytics software and integration services that help facility managers reduce operational costs while improving occupant comfort. From open-protocol controllers to enterprise-wide management tools, we provide technology that works the way you work and grows as your needs change.

Brands That Help You Run More Efficient Buildings

Discover the Future of Building Management

Frequently Asked Questions About Commercial Building Automation Systems

Commercial building automation systems reduce costs in several interconnected ways. First, they optimize HVAC equipment to run only when and where it's needed, reducing energy waste. Second, they identify maintenance issues early through continuous monitoring, helping to prevent expensive emergency repairs and extend equipment life. Third, they automate routine tasks that would otherwise require manual intervention, freeing staff to focus on higher-value activities. Finally, they provide detailed analytics that help you identify trends, validate improvements and justify additional efficiency investments.

Open-protocol systems offer more freedom and flexibility than proprietary systems. You can integrate equipment from different manufacturers, helping to protect your existing investments while choosing the best technology for each application. When you need to expand or upgrade, you aren't locked into a single vendor or forced to replace working equipment. As your commercial building infrastructure evolves, open protocols help your system integrate with future technologies, potentially reducing long-term ownership costs.

Siloed building systems often mean siloed data, making it difficult to analyze insights and achieve optimal performance. A connected building allows companies to integrate systems, leverage scalable processing capabilities in the cloud, and gain essential insights across systems. It enables smarter workflows by connecting systems within one ecosystem, allowing contextualized data to flow seamlessly for more informed decision making.

A building management system (BMS), or building controllers, are used to manage building assets like heating, ventilation and air conditioning (HVAC), boilers, chillers, lighting, security, fire and more. These systems automate processes and regulate equipment performance to help deliver precise, consistent and efficient operations. A BMS is often thought of the “brains” of a building – these separate, external systems interpret data from sensors, send commands to equipment, enable functions like motor speed, automate the sequencing of complex tasks and make real-time adjustments to maintain desired conditions. Like the human brain, these small but mighty systems enable complex tasks in a building.

For smoke detection systems to work properly, smoke must travel from the source to a sensor at a detectable density. The traditional approach to smoke detection is to place sensors near, or on, the ceiling, because smoke rises. Advanced smoke detection solutions, or aspirating smoke detectors, continuously sample the air to provide very early warning of impending fire hazards and help detect threats before they escalate. These devices often have a wide sensitivity range to help prevent even a small fire from causing damage. Advanced detection technologies can be placed in strategically targeted locations – often in combination with traditional detectors – to continuously monitor for trace amounts of smoke and identify potential fires at the source.

Start optimizing your commercial building infrastructure today.