Brilliantly designed yet simple to use.

Protect both your property and your guests while keeping today’s ease of use top of mind.

license

Brilliantly Designed Yet Simple to Use

Protect both your property and your guests while keeping today’s ease of use top of mind.

smartphone

DirectKey™ Technology Ready

Trillium locks are available in RFID-only configurations or RFID/Bluetooth® Low Energy (BLE) ready. Trillium locks are also available with an optional DirectKey module, enabling a proven mobile key solution right out of the box.

cloud-database

Compatible

All Trillium locks are completely compatible with Onity’s OnPortal™ system software.

database-add

Easy Upgrade Path

Trillium locks provide an easy upgrade path where Onity Trillium and ADVANCE Trillium locks currently are installed -- no new door cuts or repainting are required when installing new Trillium locks.

shield-check

Advanced Credential Security

Trillium RFID locks include the option to use MIFARE Plus® technology, an enhanced credential security for RFID cards.

Video thumbnail
00:00
-00:00

ADVANCE Trillium RFID/Bluetooth® Low Energy Lock

Slim two-piece module design with a low profile reader.

Trillium RFID/Bluetooth Low Energy Lock

Stylish one-piece design with a built-in RFID reader.

Video thumbnail
00:00
-00:00

Have Questions About Your Property?

We’d welcome the opportunity to talk with you.