Onportal monitor device

Front Desk

A Direct Way to Go Contactless.

Windows®-10 based. The OnPortal system can be used side-by-side with your PMS system on a desktop PC or in touch-friendly mode on a Windows tablet. Multi-thread property management system (PMS) interface capabilities.

  • Encode keycards in a snap through a RFID encoder
  • Better interfacing to third party systems through multi-sector RFID encoding
  • Control or validate staff access daily - by shift and rooms, groups of rooms, or floors

Open the door to easier check in.

See what the OnPortal™ system can offer you.

apartment

Check-in flexibility

Our range of access management options gives your staff the technology they need to better engage your guests when they arrive, whether that’s at the front desk, VIP reception areas, airport greetings or through mobile check-in.

cube

Consistent performance

With the OnPortal system you get direct integration with Onity’s DirectKey™ mobile access system. You can easily set up, use and maintain your system with OnPortal software-based functionality, and upgrade legacy hardware on a timeline that works for you.

book

Convenient scalability

Onity’s OnPortal system is right-sized no matter the size or complexity of your property - supporting a range of requirements for full lock management and control for your entire property, from common areas to back-of-house.

Seamless Integration. Space saver.

Our compact RFID encoder works seamlessly with the OnPortal™ system.

  • 13.56 MHZ / ISO 14443B
  • Supports MIFARE Classic®, MIFARE Plus®, MIFARE Ultralight®, MIFARE Ultralight C
  • Connects via USB port or via optional IP to USB hub
  • Dimensions 3.5” x 2.2” x 0.7” (88mm x 56mm x 18mm)
Flexible and Fast.

Our IP Hub enables flexible configurations for fixed and ad-hoc check-in, allowing staff to create and manage both mobile and physical key credentials.

  • Dimensions 4.6” x 2.9” x 1.2” (118mm x 74mm x 30mm)
  • Power via separate power supply: 5V, 5A (included)
Woman checking in at front desk

CloudConnect

Bring Your OnPortal Interface to the Cloud.

Onity CloudConnect™ - A cloud-based property management software (PMS) interface that enhances the front desk and guest experience.

  • Removes the need for PMS on-premise hardware and wiring
  • Enables seamless creation of key cards and digital keys
  • Supports a consistent mobile credentialing experience
Man and woaman walking into hotel room

Let's start a conversation.