Passport

Have questions about Onity’s Self Storage solutions?

Video thumbnail
00:00
-00:00
Onity passport lock

Simple, Seamless, Secure.

Passport™ Locks

A smarter lock for your self-storage operation.

 

remote-control

Easy to use

Offer tenants greater convenience and confidence in accessing their belongings by enabling them to unlock gate readers and their storage unit with a tap of a mobile app.

cloud-database

Fast installation

Install and operate with ease without any new doors, wires, or drilling.

cloud-database

Adaptable

Seamlessly integrate your existing mobile app into Onity’s Passport access and security ecosystem.

cloud-database

Remote control

Provide access credentials from off-site and automate move-in and overlock processes.

cloud-database

Convenient

Grant or revoke access at any time. Track all access, attempts and activity with audit trails.

rotation-lock

Data analytics

Derive intelligence from your business with occupancy data, updates, and alerts for all activities on the property. Move to a data-rich, contactless customer-engagement model—for leases, permissions, and move-ins.

Woman opening onity passport self storage lock

Contactless. Convenient.

DirectKey™ Technology

Mobile access technology that’s opened 250 million doors across 30,000 properties.

remote-control

Bluetooth Technology

Allows guests to use Bluetooth® technology to unlock the door upon approach using their own devices.

cloud-database

Cloud-Based Offering

Provides a variety of ways to adopt mobile access with DirectKey technology through a cloud-based offering.

rotation-lock

Advanced Security

Offers greater security than traditional access control systems as well as intelligent occupancy management and contact tracing.

cash-dollar

Cost Effective

Reduces the costs of traditional key card management and production.

Onity passportal

Easy. Flexible.

PassPortal™ Software

Access management that's ready when you are.

 

calendar-check

Audit trail

Provides detailed insight on activities. Drill down specific activity by key attributes.

keyboard

Role-based permissions

Layered security with individual permission settings by administrator and storage locations, providing peace of mind for the self-storage operator.

database-add

Scalable

Designed to fit within large or small storage location facilities, supporting flexible requirement for occupancy management or multi-tenant access.

Blue diamond reader

Innovate and simplify.

BlueDiamond™ Reader

Retrofit an existing Access Control System (ACS) with Bluetooth technology.

power-switch

Ready for use

The mobile-enabled reader is ready out of the box to support Bluetooth® mobile credential.

cloud-lock

Supportive

The reader is non-proprietary, access control platform agnostic and supports standard 26-bit Wiegand output protocol. It works with the most common gate access keypads.

cloud-lock

Integrated

Utilizing PassPortal and the DirectKey mobile app, self-storage facilities can conveniently manage mobile credentials in a single system

Onity passport self storage lock

A locking system built for performance

  • Two-bolt and four-bolt design accommodates common door models with no new drilling
  • Reversible design allows installation in right-hand or left-hand configurations
  • Three-year, best-in-class battery life in a tamper-proof, separate compartment
  • Hardened steel housing and interior components perform from -20° C to 70° C
  • LED indicator light signals lock status, events, and errors
  • IP53 construction provides protection against dust and direct-pressure water jets
  • Built for attack resistance

Let's start a conversation.