Qognify Ocularis

Ocularis, an innovative VMS platform, field proven at thousands of installations globally, drives breakthrough ease of use, resiliency, 3rd partner integrations and intelligent functionality. Ocularis delivers open architecture, scalability and process automation at reduced operating costs. Supporting over 3000 IP cameras and encoders, the latest version of Ocularis uses 64 bit recording platform, Edge Recording support, enabling users to add more HD and 4K cameras while providing better overall systems performance. Ocularis Web and Mobile Clients utilize Qognify's High Definition Interactive Streaming (HDIS) which enables delivery of up to sixteen live or recorded HD video streams simultaneously to approved handheld device over 3G/4G networks.

The integration supports:

  • Import Cameras from Recorder
  • Mapping Ocularis camera ID and OnGuard camera ID
  • Live and recorded video
  • PTZ control and presets (Global I/O and scheduler are supported with OnGuard 7.0 and 6.6)
  • Export Video

IMPORTANT: This only provides ONE-WAY interface (Qognify Inc. video into OnGuard). An additional interface from Qognify Inc. to get alarms and command and control from OnGuard requires the IPC-011-xxx license.

Product InformationOnGuard Certifications
NameModelVersionMiddleware7.68.08.18.2
VIDEO- Ocularis Recorder 6.1 NoYesYesYes
VIDEO- Ocularis Recorder 6.0 YesNoNoNo
OnGuard License Requirements:
ComponentLicense OptionPart NumberComments
Non-LenelS2 ChannelMaximum Number of LDVR Camera Channels (DV-CH-XXX) Contact your LenelS2 Value Added Reseller for pricing.DV-CH-8UPThis part is for 8 video channels
Digital Video ApplicationDigital Video Application (XXSDVXXX) Contact your LenelS2 Value Added Reseller for pricing.SWS-DV or SWG-DVLicense required unless already activated in the license file

LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.