VN Series Zone Valves

Design low-cost hydronic systems that deliver reliable energy efficiency using the compact control valve you can depend on for high quality and fast installation.

Low-Power, Low-Cost, Low-Noise control from the name you trust

Get the performance you expect every time. VN Series electric ball valves use a compact, quiet, low-power design that improves the value of virtually any hydronic zone-valve application.
Compact Design

Select from either a ½, 3/4 or 1-inch valve body, designed for optimum flow-rates. Removable, quick-response actuator available in EFS and non-EFS versions.

Proven Performance

Class leading specifications for temperature, close-off pressure, static pressure, and leakage that meet code compliance.

Low Noise Level

Fits low noise requirements (≤30 dBA) that are critical for sound sensitive applications such as hotels and hospitals.

For nearly any system

Quickly design or retrofit reliable hydronic systems such as FCU, VAV, unit heaters, radiators, fan coils or chilled beams.

Video

VN Series Resources

Sell Sheet

Data Sheet

Installation Instructions