Need a better reason to step up to IP control?

Internet-based unitary control can now be at the heart of your building's operational strategy with Honeywell Optimizer Unitary Controller

Step up to IP control with Optimizer Unitary Controller

Take advantage of IP-grade cybersecurity, universal I/Os, and groundbreaking twisted pair T1L technology, so you can transfer HVAC data without disruptive and expensive infrastructure upgrades.

FLEXIBILITY BUILT IN

T1L technology allows upgrade to IP without having to rewire the network. Wireless functionality allows mounting in spaces that may be impractical to reach with signal wiring.

EASY TO INSTALL

Mounting in fuse boxes on DIN rails or walls. Relays which can handle up to 277 VAC and high inrush current (100 A). Streamline the pre-commissioning process with mobile app.

SIMPLE TO SERVICE

Convenient retrofit for prior Honeywell models. Color-coded screw terminals to better identify function and placement can be swapped without disconnecting wires.

Video thumbnail
00:00
-00:00
App screen

Mobile App

Streamline pre-commissioning

Use the Wire & Check app with Optimizer Unitary Controllers to validate wiring, generate automatic reports and monitor project progress - save time and reduce costs.

 

IOS App Store

 

Google Play Store

Contact Us