Smarter Control Starts Now

IP-enabled VAV control used to be the wave of the future, but not anymore – because with the arrival of Optimizer VAV, it’s the wave of today. That means more data, faster. Universal I/Os. Test and balancing via mobile app. HVAC systems are more capable and better protected when they’re part of the building’s IP network – making Optimizer VAV your gateway to smarter control.

Flexible Installation

Fully programmable. Connects via IP or BACnet MS/TP. IP loop and daisy-chain wiring. 7 universal I/Os and 5 solid-state relays. Supports Sylk wall modules and actuators.

Easy Setup

Configure wirelessly. Test and balance with mobile app. Pair via Bluetooth Low Energy. Access-point functionality, pair with just one controller to command any or all.

Simple to Service

Convenient retrofit for prior Spyder models. Program in Optimizer Workbench N4 Supervisor open system. Field replaceable, polarity-free airflow sensor. Color-coded screw terminals.

Office Cubical

Mobile App

Test and balance securely with the Honeywell Connect mobile app

Configure your Optimizer VAV controllers wirelessly without climbing into ceilings and other out-of-reach spots. The test and balance commissioning app will let you connect to controllers via BLE and utilize access point functionality.

IOS App Store

Google Play Store

E-Learning Module

On-Demand Training

Installation and Commissioning Training

Complete your commissioning training required for installing Optimizer VAV Controllers. Visit My Honeywell Buildings University and search "Optimizer VAV Controllers" to get started.

Launch Now

Find a Contractor

Get started now by finding a local contractor who can help design a system that will increase comfort, efficiency, and savings in your facility.