Video Security Solutions

Protect facilities with unified video surveillance

Manage surveillance, access control and cameras from a single integrated platform

FPO-Image.png
FPO-Image.png

Manage surveillance, access control and cameras from a single integrated platform

Comprehensive Video Surveillance for Smarter Security

Honeywell video security solutions can connect cameras, recording systems and access control into a unified surveillance platform. Our collaboration with Milestone Systems integrates Honeywell cameras and technology with Milestone XProtect video management software for a comprehensive solution. Monitor multiple facilities, investigate incidents and respond to threats through integrated management interfaces that can work with your existing infrastructure.

platform

Unified access control and video management platforms

Integrated platforms can connect access control with Milestone video management to enable correlated event response. 
 
• Correlated alerts help accelerate incident response workflows 
• Deep integration with industry-leading video systems 
• Unified incident investigation and reporting

environments

Enterprise camera range for diverse operating environments

Honeywell’s security video surveillance cameras can support diverse needs across a range of facility types. 
 
• 35 Series offers AI analytics, smart motion and people counting capabilities 
• 60 Series can deliver exceptional clarity and secure transmission 
• 70 Series offers advanced AI with license plate recognition 
• Specialized cameras can enable thermal imaging for perimeter monitoring

type

AI-powered video intelligence across camera types

Our video analytics capabilities help deliver actionable intelligence from surveillance footage, with features that include: 
 
• Object detection and behavioral pattern recognition 
• License plate capture and vehicle tracking 
• People counting and occupancy monitoring 
• Heat mapping and zone management for traffic analysis

cybersecurity

NDAA-compliant hardware with advanced cybersecurity

Honeywell video systems meet all federal security requirements for government and critical infrastructure. 
 
• NDAA 2019 Section 889 compliant cameras and recorders 
• Encrypted video streams help protect data privacy 
• Cybersecurity features help defend against threats 
• Open standards help enable secure third-party integration

Customer Stories

Real Deployments, Real Results

Frequently Asked Questions About Video Security Solutions

Unified platforms can connect video management with access control for correlated event response. When someone badges in, the system can pull up associated video footage automatically. This helps security personnel:

 

• Link access events to video for more comprehensive investigations

• Coordinate security responses from a single shared interface

• Maintain unified audit trails across systems

 

Integration also helps reduce response time by eliminating the need to switch between separate platforms during incidents. The architecture supports both on-premises and cloud deployments.

Camera selection depends on each facility’s environment and monitoring requirements. Indoor spaces use dome or bullet cameras with AI analytics for occupancy and behavior monitoring. Outdoor perimeters need weatherproof cameras with extended IR range and thermal imaging for 24/7 coverage. Other features to consider include:

 

• License plate recognition cameras for vehicle entry points•

Thermal cameras for perimeter detection in darkness

• Pan-tilt-zoom (PTZ) cameras for large area coverage with operator control

• Multi-imager panoramic cameras for wider fields of view

 

Installation requirements vary by camera type but typically use Power over Ethernet (PoE) for power and data over standard network cabling.

AI analytics can filter video to highlight events requiring attention, helping reduce the hours security teams must spend reviewing footage. The systems can learn baseline patterns over time to improve detection accuracy, with features that include:

 

• Automated alerts for specific behaviors or zones

• Object classification that can distinguish people from vehicles

• Heat mapping to identify high-traffic areas and bottlenecks

• Integration with access control systems for identity correlation 

 

Analytics run directly on cameras or on recording systems depending on deployment architecture. Organizations can also configure rules based on time of day, specific zones or event types to match individual facilities’ security policies.

Modernize your video surveillance capabilities

Integrate cameras and analytics for smarter security