Modular LNG Processing

Modular LNG Pretreatment for Reliable Production

Factory-fabricated LNG modules are designed to help accelerate deployment while offering predictable costs.

Aerial view of an LNG carrier traveling across open water, showing a liquefied natural gas vessel underway in a marine environment.
Aerial view of an LNG carrier docked at a coastal terminal with storage facilities, industrial infrastructure, and support vessels nearby.

Factory-fabricated LNG modules are designed to help accelerate deployment while offering predictable costs.

Modular LNG Pretreatment for Reliable Gas Liquefaction

Modular LNG plant systems help operators monetize natural gas resources with pre-engineered units designed for faster deployment. These pretreatment solutions can remove impurities upstream of liquefaction to support on-specification treated gas.

The modular approach offers predictable costs and schedules through factory fabrication. Honeywell UOP offers scalable LNG modules that can be configured to match your facility’s needs, from truckable units to large-scale systems.

Help accelerate LNG projects with modular, fabrication‑ready designs

Pre-engineered modular designs help reduce project timelines and execution risk. Skid-mounted units can arrive fabrication-ready for quick installation.

  • Truckable modules support remote site deployment
  • Large modules available for higher-capacity applications
  • Factory fabrication helps improve quality control
Honeywell has over 50 years of engineering innovation and has more than 130 LNG trains worldwide, solidifying its reputation in the LNG industry.

Modular LNG units designed for fast deployment and startup

Modular construction can offer faster pathways to production. Pre-assembled units help minimize on-site work and commissioning duration.

  • Predictable costs support project budgeting
  • Quick installation helps accelerate time to production
  • Reduced on-site construction needs
  • Scalable from small-scale to large LNG facilities
Engineering climb up to oil and gas process plant to observer gas dehydration processing in night shift

Pre‑engineered LNG pretreatment for cleaner, on‑spec gas

Removing impurities upstream of liquefaction helps protect downstream equipment and supports on-specification output. Modular pretreatment systems integrate reliable technologies.

  • Helps removes moisture, CO2 and other contaminants
  • Helps protect liquefaction equipment
  • Supports consistent gas quality
  • Designed to integrate with existing infrastructure
White spherical propane tanks containing fuel gas pipeline and scaffolding work

Cost‑predictable, skid‑mounted solutions for LNG development

Factory-fabricated modules help support predictable project economics. Standardized designs support reliable cost and schedule execution.

  • Factory fabrication helps reduce field labor costs
  • Modular approach supports phased expansion
  • Small-scale packages available for early production
  • Technology integration support for liquefaction
Related Solutions

Modular LNG processing can integrate with Honeywell's broader gas processing and modular solutions portfolio to support comprehensive project execution

Customer Stories

Trusted Performance in LNG Projects

Interactive & Guided Tools

Plan Your LNG Project with UniSim Design Suite

Honeywell's UniSim Design Suite provides process engineers and project teams with powerful simulation tools to model, analyze and help optimize modular LNG facilities. This interactive software supports feasibility studies, capital expenditure management and retrofit analysis—helping you make data-driven decisions throughout your project lifecycle. From conceptual design to operational planning, UniSim Design Suite supports efficient execution of modular LNG pretreatment and liquefaction projects.

Frequently Asked Questions About Modular LNG Processing

Modular LNG processing works well for projects requiring faster deployment, remote locations or phased capacity additions. Small-scale to mid-scale LNG projects can see reduced construction timelines, while remote sites with limited infrastructure can benefit from factory fabrication and reduced field labor. Projects needing early production can deploy initial LNG modules and then expand capacity.

Conventional plants suit large-scale developments where economies of scale outweigh modular benefits. Project economics depend on capacity targets, site access, labor availability and schedule requirements.

Modular designs allow operators to install initial processing capacity, then add modules as production grows. This approach helps reduce upfront capital and can help accelerate early production.

Initial modules can begin processing gas while additional units are fabricated. The modular approach supports:

  • Faster first production compared to conventional construction
  • Lower initial investment requirements
  • Flexibility to match capacity with reservoir development
  • Reduced project execution risk through established module designs

Modular LNG units require standard utilities including power, cooling water and instrument air. Site preparation depends on module size and configuration.

Truckable modules need road access and concrete foundations. Large modules may require crane capacity for installation. Utility connections follow standard industrial practices for gas processing facilities. Integration with existing infrastructure depends on plant configuration and capacity requirements.

Accelerate your LNG project

Speak with a specialist about established pretreatment technologies and deployment