NetBox
The full-featured, browser-based NetBox access control and event monitoring system is easy to install and use
An Easy To Use and Deploy, Scalable Access Control System
NetBox™ access control systems can scale to meet a range of deployment requirements.
![]()
Browser-based access control system
![]()
Integrates seamlessly with existing infrastructure
![]()
Unified security management experience
LenelS2 NetBox Access Control System Overview
Browser-based, Plug-and-play
NetBox access control systems are accessible from any device that can open a web browser, regardless of operating system. NetBox systems are flexible and work well with existing infrastructure and peripheral devices. There is no software to install, making deployment easy.
Unified Security Management
NetBox access control systems tightly integrate with LenelS2 NetVR™ and VRx™ video management systems, providing unified system management and administration. When used with the Magic Monitor® client, access events, video and live internet feeds are available from a single user interface to optimize situational awareness. Integration with third party video management systems is also supported.
Full-featured Access Control System
NetBox systems provide features such as person record and cardholder management, event and alarm monitoring, threat level escalation and reporting.
Open API
An open source API allows NetBox systems to integrate with a variety of third-party products ranging from human resource databases to elevator systems and HVAC controls.
LenelS2 HelpBot
The LenelS2 HelpBot is now available! Using AI-enabled natural language search capabilities and an extensive database of NetBox documentation, the LenelS2 HelpBot offers prompt assistance accessible from web browsers on PC, cell phones and tablets. Access the HelpBot for NetBox using your Honeywell MyBuildings Portal account credentials here and clicking on Honeywell HBT Login.
- Scalable & Easy to Install: NetBox grows to fit your security needs over time.
- Event and Alarm Monitoring: Includes comprehensive event logging, notification, and escalation.
- Threat Level Management: Provides configurable system status and response actions such as site lockdowns and access restrictions.
- Person Record Management: Maintain detailed, credential-driven person records with customizable data fields.
- Reporting: Predefined reports, custom history, and person reports with scheduling and audit reports.
- Database Partitioning: Manage multiple sites with separate and unique configurations via one NetBox system.
- Seamless ACS & VMS Integration: NetBox is natively designed to provide instant playback on events and alarms, as well as fully featured forensic investigations and playback triggered right from the access control activity log.
Learn more about our products
- Access Control
- Mobile Credentials
- Video Management
NetBox
A powerful, all-in-one browser-based product, the NetBox™ access control and event monitoring system is designed for deployments with demanding security requirements.
NetBox Extreme
A browser-based access control and event monitoring system that supports up to 128 portals and system partitioning for field offices or tenants.
NetBox Enterprise
A powerful, browser-based access control and event monitoring system for large deployments with demanding security needs. It supports over 7,000 portals.
NetBox Virtual Machine
A virtualized, highly scalable system ideal for organizations that choose to implement access control and event monitoring on their preferred hardware.
NetBox VRx Quatro
An all-in-one system that combines the NetBox access control and VRx video management systems and houses up to four LenelS2 application blades.
NetBox VR Quatro
An all-in-one system that combines the NetBox access control and NetVR video management systems and houses up to four LenelS2 application blades.
Nodes
Flexible components of any NetBox™ system which handle distributed processing and connect various inputs, outputs and probes.
Magic Monitor - NetBox
A unified client that brings access control, event monitoring, video surveillance and other digital media into a single user interface for the NetBox ecosystem.
Mobile Security Professional
An app for iOS and Android devices that allows both management and staff to operate their NetBox access control and video management systems from anywhere.
Mobile Security User
A mobile application that enhances safety and security, designed to be used by everyone in the enterprise.
Mobile Security User
A mobile application that enhances safety and security, designed to be used by everyone in the enterprise.
NetBox VRx
A converged, appliance-based system featuring a tightly integrated NetBox access control system and VRx video management solution.
NetBox VRx Quatro
An all-in-one system that combines the NetBox access control and VRx video management systems and houses up to four LenelS2 application blades.
NetBox VR
A converged system featuring a tightly integrated NetBox access control system and NetVR video management system.
NetBox VR Quatro
An all-in-one system that combines the NetBox access control and NetVR video management systems and houses up to four LenelS2 application blades.
Magic Monitor - NetBox
A unified client that brings access control, event monitoring, video surveillance and other digital media into a single user interface for the NetBox ecosystem.
Mobile Security Professional
An app for iOS and Android devices that allows both management and staff to operate their NetBox access control and video management systems from anywhere.
| NetBox | NetBox Extreme | NetBox Enterprise 50 | NetBox Enterprise 100 | |
| Access Control | ||||
| Simultaneous Users | 5 | 10 | 25 | 35 |
| Portal Capacity | 32 | 128 | 1,792 | 7,168 |
| LenelS2 Node Capacity | 32 | 64 | 128 | 512 |
| Photo ID Badge Production | ✓ | ✓ | ✓ | ✓ |
| Custom Reports | ✓ | ✓ | ✓ | ✓ |
| Person Data Audit Trail | ✓ | ✓ | ✓ | |
| Video Management System Integration | ||||
| VRx/NetVR Series | ✓ | ✓ | ✓ | ✓ |
| VRx/NetVR Capacity | 4 | 16 | 64 | 128 |
| VRx/NetVR Camera Capacity | 256 | 1,024 | 4,096 | 4,096 |
| Concurrent LenelS2 Client Connections (NetBox, Magic Monitor, Mobile Security Professional) | 5 | 10 | 25 | 35 |
| Third-Party Video Management Systems (VMS) | ✓ | ✓ | ✓ | ✓ |
| Third-Party VMS Camera Capacity | 32 | 256 | 1,024 | 1,024 |
| Other Integrations | ||||
| Intrusion Panels | ✓ | ✓ | ✓ | ✓ |
| Wireless Locksets | ✓ | ✓ | ✓ | ✓ |
| Mercury Panels | ✓ | ✓ | ✓ | ✓ |
| System | ||||
| Solid State | ✓ | ✓ | ✓ | ✓ |
| Partition Support | ✓ | ✓ | ✓ | |
| High Availability | ✓ | |||
| RAID Storage | RAID 1 | |||
| Mobile Device Support | ✓ | ✓ | ✓ | ✓ |
Frequently Asked Questions about NetBox Access Control Systems
An access control system governs who can access a particular location or resource within a secured building, facility, or other limited-access environment. With an access control system like the LenelS2 NetBox system in place, your security team benefits from unified video management and intrusion alarms. Additionally, the data from building and business systems also integrates into a single user interface, enhancing overall security, safety, and efficiency.
Access control is used to mitigate security risk and prevent unauthorized access to a location or resource. With a robust security solution like the LenelS2 NetBox system, security teams can also monitor events and alarms in real-time through a sophisticated video management system.
In a physical environment, credentials from an individual seeking access are presented to a reader, which then transmits the credentials electronically to a control panel. The control panel compares the presented credentials against the authorized credentials stored in the system’s database. If the credentials match, the control panel will then unlock a door, gate, or other physical barrier to allow entry into the desired location.
Set Up a Free Demo for Yourself in Just a Few Minutes
Learn why some of the world's most complex organizations and businesses choose our products, systems and services as their top choice for unified security solutions
![]()
Personalized needs assessment
![]()
Summary of integration and compliance issues
![]()
Supports LenelS2 and third-party video