Regulators and Accessories

Gas pressure regulators designed for reliability

Precise gas pressure regulation designed to help protect residential, commercial and industrial operations.

Preview
Preview

Precise gas pressure regulation designed to help protect residential, commercial and industrial operations.

Precise Pressure Control in Residential, Commercial and Industrial Applications

Managing gas distribution systems demands consistent pressure control and reliable protection. Honeywell offers gas regulators and accessories designed for residential low-pressure, commercial and industrial medium-pressure applications. Our solutions support natural gas and fuel gas systems with configurable options for varying pressure requirements. 
 
We help utilities, operators and OEMs maintain stable gas distribution. Our regulator portfolio includes pressure control devices, safety shut-off equipment and accessories for system protection. Solutions span service regulator applications through large industrial installations. 
 
Our approach emphasizes safety, consistency and long-term performance. Regulators are designed to help provide accurate downstream pressure management while safety devices are designed to respond to over-pressure and under-pressure conditions.

Gas pressure regulation for critical utility applications

Regulators should maintain consistent outlet pressure across varying inlet conditions and flow demands.

 

  • Service regulators for residential and light commercial applications.
  • Industrial regulators for medium-pressure systems.
  • Configurable pressure settings to match system requirements.
  • Accessories including bypass assemblies and test equipment.

Consistent control across residential and industrial systems

Different applications require different pressure management approaches. Our regulator families offer varying pressure ratings and flow capacities.

 

  • Low-pressure service regulators for distribution networks.
  • Medium-pressure regulators for industrial operations.
  • Pressure relief valves and slam-shut devices.
  • Modular designs support field configuration.

Safety devices for over-pressure and under-pressure protection

Your gas installations need protection from pressure excursions. Safety devices help safeguard systems by being designed to respond to abnormal conditions.

 

  • Overpressure protection devices are designed to sense high pressure conditions.
  • Slam-shut devices are designed to respond to under-pressure scenarios.
  • Safety shut-off valves for emergency situations.
  • Monitors and pilots for automated control.

Designed to support safe, stable gas distribution

Stable pressure distribution can help protect end-use equipment and help maintain service quality. Our solutions combine mechanical reliability with configurable operation.

 

  • Pilot-operated designs for more precise outlet control.
  • Spring-loaded designs for simplicity and reliability.
  • Multiple materials and connection options available.
  • Field-adjustable settings support changing conditions.
  • Residential to Industrial

     

    Our broad regulator portfolio spans from residential service regulators to industrial medium-pressure applications, supporting utilities, commercial operations and industrial facilities with scalable pressure control solutions.

  • Low to Medium Pressure

     

    Configurable pressure ratings and flow capacities are designed to match specific rating conditions, from low-pressure residential distribution through medium-pressure industrial applications with varying inlet and outlet requirements.

  • Safety and Protection

     

    Integrated safety devices including overpressure protection, slam-shut devices and safety shut-off valves designed to help respond to abnormal pressure conditions and support stable gas distribution operations.

Customer Stories

Pressure Control Solutions for Utilities and Industry

Interactive & Guided Tools

Resources for Gas Regulator Selection and Sizing

Regulators must match system requirements. Our technical resources help identify appropriate pressure ratings, flow capacities and configuration options for specific applications.

Regulator selection depends on inlet pressure, required outlet pressure, expected flow rates and system protection needs. Technical data sheets provide specifications including pressure ranges, flow capacity curves and materials of construction. Application guides address residential service, commercial installations and industrial operations.

Configuration software and sizing tools support system design, and our technical support team can assist with application-specific questions.

Frequently Asked Gas Regulator Questions

Honeywell gas regulators support residential, commercial and industrial gas distribution applications.

 

  • Residential service regulators are designed to handle low-pressure natural gas delivery to homes and light commercial buildings.
  • Commercial regulators are designed to manage pressure for multi-unit buildings, small industrial facilities and institutional applications.
  • Industrial regulators are designed to control medium-pressure gas for manufacturing operations, process heating and large-scale facilities.
  • Fuel gas regulators serve applications requiring specific pressure control for combustion equipment.

 

Regulators are available with different pressure ratings, flow capacities and connection sizes to match system requirements.

Safety devices help protect gas installations from pressure excursions that could compromise system integrity or end-use equipment.

 

  • Overpressure protection devices are designed to detect when outlet pressure exceeds safe limits and activate by venting gas or shutting off flow.
  • Slam-shut devices are designed to protect against under-pressure conditions that might indicate supply disruptions or system leaks.
  • Safety shut-off valves are designed to provide emergency isolation capability.
  • Monitors and pilots work with main regulators to support automated control with backup protection.
  • Pressure relief valves offer additional overpressure protection.

 

These devices can be integrated into regulator stations or installed as standalone protection.

Honeywell offers regulator families with different pressure ratings, flow capacities and configurable features.

 

Inlet pressure requirements range from low-pressure distribution systems to medium-pressure industrial supplies. Outlet pressure can be field-adjusted or factory-set depending on application needs. Flow capacity varies by regulator size and model, with options from small service regulators to large industrial units.

 

Pilot-operated designs are designed to provide precise control for demanding applications. Spring-loaded designs offer simplicity for standard installations. Materials and connection options accommodate different gas compositions, environmental conditions and piping systems. This flexibility lets you select solutions matching your specific operating conditions.

Ready to optimize your gas pressure regulation?

Partner with Honeywell for dependable pressure control and safety protection solutions