A sprawling 1.2 million-square-foot movie studio high-rise in Queens, New York needed a life safety and communications solution as bold as its productions. Gamewell-FCI delivered with the E3 Series® fire alarm system, integrated with Honeywell’s Emergency Responder Communication Enhancement Systems (ERCES), including Bi-Directional Amplifiers (BDA) and Fiber DAS. These technologies ensure reliable two-way radio coverage for first responders, overcoming signal disruptions caused by concrete, glass, and steel. Powered by Connected Life Safety Services (CLSS), the system provides centralized monitoring and remote diagnostics—keeping crews, talent, and responders protected across every soundstage and suite.