Environmental

Deliver healthier spaces through precise sensing

Monitor temperature, humidity and CO₂ in near real-time to help maintain comfortable indoor conditions for occupants.

FPO-Image.png
FPO-Image.png

Monitor temperature, humidity and CO₂ in near real-time to help maintain comfortable indoor conditions for occupants.

Comprehensive Monitoring for Occupant Comfort

Temperature fluctuations, inconsistent humidity and CO₂ levels all impact the well-being and productivity of people in your building. Environmental sensing provides the detailed data you need. Continuously monitoring key parameters gives visibility into your indoor environment and supplies data to help building automation systems make intelligent adjustments that help improve comfort and reduce energy waste.

monitoring

Indoor environmental quality (IEQ) monitoring

The TR50 multi-parameter sensor tracks temperature, relative humidity, CO₂, particulate matter (PM1.0, PM2.5, PM10) and total volatile organic compounds in near real-time.

  • Communication via Modbus, BACnet, and Sylk protocols

     

    Monitor CO2 with ±50 ppm accuracy from 400-5000 ppm

  • Minimal recalibration and remote firmware updates

  • Optional local display for on-site verification

  •  

saving

Adaptive HVAC and airflow control for energy savings

Demand-control ventilation modulates outdoor air intake based on measured CO₂ levels rather than fixed ventilation schedules, helping to reduce energy consumption without compromising indoor air quality.

  • CO2-triggered fresh air modulation

  • Integration with existing BMS controllers

  • Remote monitoring and diagnostics

adjustment

Occupancy‑integrated environmental adjustment

Environmental monitoring and control systems can adjust HVAC, lighting and ventilation output based on current occupancy data and usage patterns rather than predetermined time schedules.

  • Zone-level occupancy detection integration

  • Automated setpoint adjustments per zone status

  • Centralized dashboard for multi-site monitoring

  • 30% commercial building energy reduction

    According to the Department of Energy, "high-performance control has been shown to reduce HVAC energy use in commercial buildings by 30%. Nationwide deployment would correspond to an absolute reduction of >3% of total U.S. energy consumption.1

  • 40-60% humidity may help reduce airborne pathogen spread

    Research suggests that maintaining relative humidity between 40-60% can significantly reduce the ability of a virus to spread,2 improving comfort and health outcomes.

  • $4.5M in energy and operational cost savings achieved

    Advanced environmental controls and lighting automation helped the City of Huntington achieve projected savings of $4.5 million in total energy and operational costs across multiple facilities.3

Customer Stories

See How Our Environmental Sensors Deliver Results

Interactive & Guided Tools

Find the Right Environmental Sensors

Our Product Selector helps you determine which sensors and controllers fit your specific building requirements. Input your application parameters, mounting preferences and integration needs to identify compatible devices for your environmental monitoring system.

Frequently Asked Questions About Environmental Sensors

Environmental sensors provide near real-time data to your building management system via open protocols like Modbus or BACnet. Your BMS uses this data to automate ventilation adjustments. CO₂ sensors support demand-control ventilation by modulating fresh air intake based on actual occupancy levels rather than fixed schedules, helping balance indoor air quality with energy efficiency.

Traditional HVAC operates on fixed schedules, conditioning spaces regardless of occupancy. Occupant-centric control responds to actual building use, adjusting temperature and ventilation based on presence and CO₂ levels. This responsive approach helps reduce energy waste from conditioning empty spaces.

CO₂ sensors enable demand-control ventilation, adjusting fresh outdoor air based on actual CO₂ levels rather than fixed rates. As CO₂ rises with occupancy, the system increases fresh air intake. When spaces are lightly occupied, the system reduces ventilation to help minimize energy consumption. Honeywell's self-calibrating CO₂ sensors are designed to meet California Title 24 requirements.

Ready to upgrade your environmental sensing?

Discover how to help create healthier, more efficient spaces for your occupants.