Remote Monitoring

Improve your buildings with remote monitoring

Cloud-based remote monitoring simplifies management, helps reduce downtime and scales across your entire portfolio.

FPO-Image.png
FPO-Image.png

Cloud-based remote monitoring simplifies management, helps reduce downtime and scales across your entire portfolio.

Building Management Without Boundaries

Managing complex building systems requires oversight. Our cloud-based remote monitoring platform gives you unified control over HVAC, lighting and other systems from diverse devices, helping you respond faster to issues and help improve performance across single or multiple facilities.

Continuous, near real-time system visibility across facilities

 

See what's happening across your buildings from a single interface with live data and visual insights.

  • Continuous monitoring of building systems

  • Track energy consumption and operational performance

  • Access clear dashboards showing current conditions 

  • View alarms and system status across your portfolio

Video thumbnail
00:00
-00:00
downtime

Predictive maintenance helps reduce equipment failures and downtime

Get ahead of equipment failures with predictive maintenance, trend analysis and mobile alerts that help you act before issues cause downtime.

  • Help identify performance anomalies through KPI tracking

  • Mobile alerts when conditions deviate from normal

  • Remote adjustments without dispatching technicians

  • Analyze trends to help anticipate maintenance needs

platform

Multi-system integration into smart building platforms

Connect disparate building systems into a unified platform with support for Honeywell and third-party equipment.

  • Works with open protocol BACnet controllers

  • Plug-and-play simplicity for Honeywell devices

  • Help create a digital twin of your building in hours 

  • Easily add monitoring applications as needs evolve

resource

Centralized cloud operations help reduce on-site resource needs

Manage your building portfolio remotely, help reduce the need for on-site staff and help enable faster response times.

  • Scale oversight across multiple facilities

  • No on-premises servers or IT infrastructure required

  • Respond to issues remotely without site visits

  • Automatic updates keep cloud architecture current

cost

Energy management capabilities that help reduce consumption and costs

Our remote monitoring leverages automation and operational improvements, providing carbon emissions tracking to support decarbonization efforts and compliance reporting. 
 
• Automated setpoint recommendations help balance comfort with efficiency 
• Energy pattern analysis helps identify improvement opportunities 
• Integrated compliance reporting helps document sustainability goals

  • 30% energy waste

    On average, 30% of energy consumed in commercial buildings is wasted.1 Building automation systems help reduce this waste through improved control and scheduling.

  • $9.5 billion in customer savings

    Honeywell has helped customers achieve $9.5 billion in energy and operational cost savings worldwide.2

  • 10,000+ partners

     

    More than 10,000 global partners trust Honeywell2 building automation technologies to help manage their facilities and operations.

Related Solutions

Remote monitoring solutions work alongside other Honeywell o

Customer Stories

See How Customers Optimize Buildings With Remote Monitoring

Frequently Asked Questions About Remote Building Monitoring

The Remote Building Manager Supervisor provides a cloud-based web interface for managing points, alarms, energy consumption and schedules. Smart Gateways are central aggregation points that collect data and enable secure communication to and from your site. Controllers from Honeywell or third-party manufacturers connect to field devices and sensors throughout your building, running control strategies for HVAC and lighting systems. Additional applications can be added to monitor building air quality, help manage energy use or track carbon emissions data.

Cloud-based monitoring removes the need for on-premises servers and IT infrastructure in your building. You can manage your facilities from a wide array of devices, giving you flexibility and control. The system can be faster to deploy—you can install and configure it in hours compared to weeks or months with traditional systems. It's also designed to be simpler to scale across multiple sites since you use the same unified interface at every location. The cloud-based architecture stays current automatically with no manual updates required, which can help reduce maintenance burden compared to traditional on-premises systems.

Yes, the system supports integration with both Honeywell and third-party equipment. It offers plug-and-play simplicity for Honeywell controllers and can communicate with open protocol controllers from many manufacturers. The system uses automated mapping to help create a digital twin of your building, making setup faster and easier. Downstream devices can connect via wired or wireless connections, giving you flexibility in how you deploy the system. You can easily add applications to expand capabilities as your needs evolve.

Ready to simplify building management?

Take control of your buildings from anywhere with internet access with cloud-based remote