OPTIMIZE YOUR TURBOMACHINERY CONTROL PERFORMANCE.

Turbomachinery control applications designed to maximize capacity, operability, efficiency and reliability.

CCC Control Software

Purpose built turbomachinery control systems for maximum performance and reliability.

Safely achieve the highest potential

CCC's field-proven control applications enable you to operate closer to machine limits without compromising the safety of operations. This is achieved through accurate modeling of the compressor performance envelope using an invariant coordinate system and the use of adaptive open-loop and close-loop responses. A wider operating envelope gives flexibility to your process engineer in optimizing key process variables - resulting in increased throughput and yield.

Integrated turbomachinery control impacts overall process unit production

One of the key challenges in turbomachinery train control is to understand and address complex loop interactions. When an unexpected disturbance is introduced into your process, a poorly designed control system will fail to contain it – risking machine and process shutdown.
 

Total Train Control ® Solutions

  • Consultation services in the fields of maintenance and repair of turbine machinery and in the operation of such turbine machinery

CCC’s Total Train Control® solutions solve this challenge by integrating speed, antisurge, and performance capacity controls through advanced algorithms such as loop decoupling. Precise and stable control of critical process variables is achieved even during process upsets. This allows you to safely operate closer to process limits which provides further opportunities to optimize production.

The power of standardization

CCC control applications are configurable, not programmable. The controls can be configured for a specific application from a library of field-proven turbomachinery control algorithms. Each control application has been continuously improved and expanded over the course of 50 years. This powerful turbomachinery control library allows our customers to access best practices culled from over 10,000 turbomachinery trains CCC has commissioned worldwide. Our control applications can easily adapt to your needs through both offline and online configuration without the need for reprogramming the controller.

Optimize Parallel Machine Operation

Control of parallel and series machines introduces additional turndown capabilities and requires specific control strategies for ease of sequencing and more efficient operation. CCC has vast experience in control and optimization of network of machines with various layout arrangements.

Hand stopping wooden domino business crisis effect or risk protection concept

Robust control increases plant uptime

Cascade trips due to process distrubance propagation through the gas compression system can impact production availability and plant financials. CCC has developed tailored control responses to respond to a variety of process upsets and stop the domino effect. These field-proven features are embedded in the control application code and enabled for specific turbomachinery services, layout and system dynamics.

Engineering Design Expertise

Turbomachinery control design goes beyond executing control algorithms at a fast scan. Proper engineering of the overall control loops shall include instrumentation selection, piping layout definition, integration with process control and more. CCC has the expertise with various process designs, machine and piping layouts to help project making the right selections.

CCC Pro Built Control Software

Our Control Software applications offer integrated solutions for managing and optimizing turbomachinery processes. With features like antisurge control, performance control, and load-sharing, CCC’s algorithms ensure your equipment operates at peak efficiency and safety. Our software is engineered for seamless integration, reducing complexity while maximizing control over critical machinery.

DRIVEN EQUIPMENT

  • COMPRESSORS

    Antisurge Control

    CCC Antisurge Control application protects the compressors from surge while minimizing recycle and energy consumption. Feed-forward control responses and muti-variable control allows to maximize...

  • COMPRESSORS

    Performance Control

    CCC Performance Control application modules compressor performance to control and limit process variables around the machine. Coordinated control with other applications provides proven...

  • COMPRESSORS

    Quench Control

    CCC Quench Control application modules the multi-phase gas/liquid quench flow to provide the correct amount of cooling and control temperature in the recycle line. Built-in saturation curves of the...

  • GENERATOR

    Generator Control

    CCC Generator Control application provides isochronous or droop control for industrial generator units connected to the local bus and utility grid. Fast reaction to breaker trips minimizes impact...

  • STEAM TURBINE

    Speed Control

    CCC Speed Control application precisely regulates the rotational speed of the steam turbine. Automated startup sequences bring the turbine online passing through warm-up conditions and critical...

  • STEAM TURBINE

    Extraction Control

    CCC Extraction Control application accurately maintain the pressure or flow in the steam extraction headers. Coordinated and feed-forward control with the Speed Control application simultaneously...

  • GAS TURBINE

    Fuel Control

    CCC Fuel Control application typically regulates power turbine speed by varying the fuel flow. A nozzle control application may be used on some two-shaft gas turbines with a variable-position vanes...

  • EXPANDER

    Expander Control

    CCC Expander Control application provides coordinated control of the expander inlet guide vanes and Joule-Thompson valve and compressor antisurge valve for API 617 expander-recompressor or...

  • EXPANDER

    Power Recovery Train Control

    CCC Power Recovery Train Control application regulates the inlet guide vanes and bypass valve for the hot gas expander to maintain proper flow and pressure for the catalyst regenerator. The control...

  • VORECON VARIABLE SPEED COUPLING

    Vorecon Speed Control

    CCC Vorecon Speed Control application modulates the torque converter inlet guide vanes (IGVs) within the variable-speed coupler to maintain the speed of the compressor at the desired set point....