The Entra ID integration supports all three LenelS2 access control platforms: OnGuard, NetBox and Elements.
Streamlining Access Control With Cloud Identity: Why Entra ID Matters | LenelS2
Streamlining Access Control Operations Starts With Identity
Security teams today are expected to do more – with fewer resources, tighter timelines and rising expectations around both safety and efficiency. From onboarding new employees to responding quickly when someone leaves the organization, access control plays a direct role in protecting people, assets and daily operations.
The most successful organizations are finding ways to reduce friction in these processes while maintaining strong security controls. One increasingly effective approach starts not at the door – but with identity.
Safer People, Smoother Operations
When identity data and access control operate in silos, everyday tasks become manual, time-consuming and prone to error. That can introduce risk – both from a life safety standpoint and an operational one.
Organizations that align physical access with their identity strategy see tangible benefits:
- Improved life safety and security through faster activation and deactivation of credentials
- Greater operational efficiency by reducing manual data entry and administrative overhead
- Consistent access policies tied directly to organizational roles
- Faster response times when changes occur, such as role changes or employee departures
These outcomes are not about replacing access control systems. They are about enhancing how those systems are managed – especially in environments where security is only one of many responsibilities.
The Shift Toward Cloud-First Identity Strategies
Across industries, identity management is moving to the cloud. Cloud-first identity platforms centralize user data, improve visibility and simplify administration across systems. As organizations adopt cloud-based identity services, there is a growing expectation that physical security systems should integrate with the same authoritative source of truth used by IT and HR. This alignment helps ensure access decisions are based on accurate, up-to-date information – without requiring separate workflows.
Entra ID: A Practical Way to Simplify Daily Access Management
Entra ID is a cloud-based identity and access management service that provides directory and user management capabilities without the overhead of traditional on-premises infrastructure. While not a requirement for modern access control, it can be a powerful addition for organizations looking to streamline operations. LenelS2 developed an Entra ID integration specifically designed to connect Entra ID with all three LenelS2 access control systems: OnGuard®, NetBox™ and Elements™. The integration allows identity data to flow directly into the access control system – securely and efficiently.
What That Means in Practice
For end users, the value is felt in everyday scenarios:
Streamlined onboarding
When a new employee is created in Entra ID, a corresponding cardholder can be automatically created in the LenelS2 system, with access assigned based on role or department.
Fast, confident offboarding.
When an employee leaves, badges can be promptly deactivated using identity data –reducing the risk of unauthorized access.
Less manual work
By leveraging existing identity information, security and facilities teams spend less time managing cards and more time focusing on what matters most.
The integration is available for purchase and does not require custom development. Customers receive a preparatory worksheet and guided support from the LenelS2 Custom Solutions team to enable quick deployment with minimal IT involvement.
A Strategic Enhancement - Not a Disruption
For many organizations, Entra ID offers an ideal step forward: a way to modernize access control workflows without overhauling existing infrastructure.
By integrating identity and physical access, organizations can better align security with broader business processes – supporting safer environments and more efficient operations.
That is the future of access control: connected, cloud-aware and designed around outcomes.
Secure your world.
Frequently Asked Questions
Entra ID is a cloud-based identity and access management service that stores and manages user identity data. When integrated with LenelS2 access control systems, it can be used to automatically create, update or deactivate cardholders based on that identity data.
End users benefit from faster onboarding and offboarding, reduced manual administration, improved data accuracy and greater alignment between identity, security and operational systems.