Motion and Position Sensors

Support precision control and equipment uptime

Precision motion and position sensors designed to enable accurate detection of movement, alignment and position

Precision motion and position sensors designed to enable accurate detection of movement, alignment and position

Motion and Position Sensing for Transportation and Industrial Operations


Motion and position sensors enable accurate detection of movement, alignment and component placement across transportation systems, vehicles and industrial contexts.  

Honeywell offers a comprehensive line of position sensors and motion sensors designed to meet operating requirements across challenging environments. The portfolio includes proximity sensors, inertial measurement units, resolvers, potentiometers and magnetic position sensors. Models with non-contact designs can extend equipment life and help reduce downtime. 

Precision detection for equipment performance

Accurate position feedback helps maintain precise control over mechanical and vehicle systems, supporting consistent quality and reliable equipment operation.

 

  • Enhanced accuracy for critical positioning tasks.
  • Near real-time feedback supports control systems.
  • High resolution measurement capabilities.

Rugged, reliable operation

Our sensors are designed to maintain performance under demanding conditions including severe shock, vibration, temperature extremes and electromagnetic interference. Models vary, offering:

 

  • Hermetically sealed with optional diagnostics.
  • Radiation hardened electromagnetic compatibility.
  • Wide temperature range capability.
  • Designed for environments with severe shock and vibration.

Flexible integration with existing systems

Multiple mounting configurations and electrical interfaces support straightforward integration with existing automation infrastructure and control systems.

 

  • Industry standard output formats and protocols.
  • Compatible with vehicle control systems and interfaces.
  • Flexible mounting and package options.
  • Supports networked automation architectures.

Non-contact sensing can help extend operational life

Non-contact detection methods help reduce mechanical wear by operating without physical contact between sensor and target, supporting longer service intervals.

 

  • No wear from physical contact points.
  • Helps reduce maintenance frequency.
  • Supports extended operational availability. 
  • Fewer moving parts to service or replace.
Customer Stories

How Real Operations Use Honeywell Motion and Position Sensor

Interactive & Guided Tools

Find the Right Sensor for Your Application

Use our Product Finder to search motion and position sensors by category, product name or part number. The tool helps you navigate Honeywell's sensor portfolio to identify solutions that match your specific operating requirements and application needs.

Frequently Asked Questions About Motion and Position Sensors

Motion and position sensors help improve reliability by providing near real-time data about component position and movement, helping operations monitor conditions that may indicate equipment issues. The non-contact detection approach helps reduce mechanical wear between sensor and target, supporting longer operational life and less frequent repairs. Combined with predictive maintenance, the long operational life and infrequent maintenance can improve uptime and reduce maintenance costs over the sensor’s lifecycle.

 

Our sensors also support improved equipment performance. Position feedback helps automation systems maintain precise control and alignment, and near real-time data supports informed decisions about equipment optimization.

Honeywell offers several sensing technologies, each designed for specific application needs. 

 

Magnetic position sensors measure linear, angular or rotary movement by detecting changes in magnetic fields. Resolvers provide 360-degree angular measurement with high accuracy and repeatability, ideal for demanding environments with severe shock and vibration. Potentiometers measure linear or rotary displacement using conductive plastic technology, offering infinite resolution for precision positioning.

 

Hall‑effect and magnetic sensors typically support fast switching for high‑speed equipment.

Yes. Honeywell motion and position sensors are designed to maintain performance under demanding conditions.

 

Sensors intended for especially harsh environments like aerospace may be hermetically sealed for protection against contamination and moisture. They are engineered for operation in environments with severe shock, vibration and temperature extremes.

Ready to upgrade your sensing technology?

Connect with our team to discuss motion and position sensing for your operations.