Carbon Capture

Reduce emissions with proven carbon capture

Carbon capture systems designed to help address industrial emissions challenges while supporting operational efficiency.

FPO-Image.png
FPO-Image.png

Carbon capture systems designed to help address industrial emissions challenges while supporting operational efficiency.

Commercial Carbon Capture Technologies Deployed at Industrial Scale

Honeywell UOP’s carbon capture technologies span from post-combustion solvent systems to high-pressure adsorption, helping industrial facilities address emissions challenges across cement, power, steel and chemical processing. Our integrated offerings, including chemical solvents, physical solvents, adsorbents, membranes and cryogenic systems, provide trusted CO2 capture while supporting operational efficiency.

Advanced Solvent Carbon Capture (ASCC)

Capture over 95% of CO2 from post-combustion flue gas with proprietary solvent technology, confirmed by NCCC testing.1

  • Lower regeneration energy needs compared to conventional amine systems.
  • Flexible options for CO2 utilization or storage.
  • Can help reduce investment and operating costs.
Video thumbnail
00:00
-00:00

Polybed™ Pressure Swing Adsorption (PSA) system

Selectively purify hydrogen and CO2 with versatile adsorption technology.

 

  • Installations across refining and petrochemical sectors.
  • Recovers pure hydrogen from hydrogen-containing process streams.2
  • Can capture CO2 for sequestration or industrial use.
  • Modular skid-mounted units help minimize site disruption.

Cryogenic CO2 fractionation

Enables capture CO2 as high-purity liquid product with all-electric, solvent-free technology.

 

  • Can reduce CO2 when combined with physical solvent.
  • Can help lower operating costs via reduced solvent handling.
  • Solvent-free operation can achieve CO2 reduction to residual levels.
  • Scalable from pilot installations to industrial volumes.

Physical solvents and membrane separation systems

Remove CO2 from high-pressure gas streams with physical solvent and membrane technologies.

 

  • Membrane systems offer compact footprint advantage.
  • Versatile membranes for CO2, H2 S, H2 O, He and H2.
  • Physical solvents for high-pressure gas stream.

Frequently Asked Questions About Industrial Carbon Capture

Our carbon capture systems are designed to work with existing infrastructure including utilities, control systems and plant operations. Modular execution allows phased implementation that aligns with maintenance schedules and can help reduce on-site work. Integrated automation platforms help maintain operational efficiency while supporting emissions monitoring requirements.

Our technical specialists evaluate your specific parameters including flue gas composition, CO2 concentration, pressure conditions, available utilities and plot space constraints. We assess whether chemical solvents, physical solvents, adsorbents, membranes or cryogenic systems best match your application. Our consultative approach helps align needs with technology from the design phase, helping to reduce risk and supporting deployments designed to address the client's specific requirements.

Modular delivery and tailored designs allow facilities to validate performance before full commercial deployment. A phased approach to installation can help reduce financial risk while building operational confidence. Our technologies are designed to integrate with current infrastructure including utilities, helping to minimize disruption. Off-site fabrication with defined costs and schedules helps accelerate timelines while maintaining quality control.

Ready to reduce your facility's emissions?

Connect with carbon capture specialists to evaluate technology options for your operations