Emergency Services

Emergency response for hazardous gas incidents

Portable and fixed gas and flame detection solutions help detect hazards and maintain safety readiness.

FPO-Image.png
FPO-Image.png

Portable and fixed gas and flame detection solutions help detect hazards and maintain safety readiness.

Targeted Outcomes for Emergency Response Operations

Oil and gas operators face critical challenges including toxic gas exposure, flammable hazard detection and confined space entry risks. Honeywell's portable, fixed gas and flame detection solutions help enable faster incident resolution.

Near real-time gas, chemical and fire hazard awareness

Honeywell's portable and fixed gas and flame detection systems provide live monitoring to identify toxic and flammable gas hazards during emergency response operations. Honeywell RAE gas detection tools test for multiple gases simultaneously including oxygen, LEL, CO, H2S and VOCs, with wireless connectivity through our Safety Communicator App for remote monitoring and incident coordination.

Rapid incident response and operational coordination

Honeywell's connected gas and flame detection platforms enable rapid incident response through data sharing and operational coordination across emergency teams. Our Safety Suite 2.0 software provides centralized monitoring and fleet management for portable detectors, allowing incident commanders to track responder locations and gas exposure levels during active incidents. 

 

Wireless connectivity through IntelliDoX automated testing and charging stations helps you maintain device readiness with compliance documentation and automated calibration tracking. The systems provide instant alerts when responders enter hazardous atmospheres, enabling quick defensive action or evacuation. Our global service network provides technical support and emergency equipment replacement, helping you maintain operational readiness for critical response missions.

Environmental protection and hazardous-material mitigation

Honeywell's detection solutions help emergency responders protect communities and the environment during hazardous material incidents. Our portable gas detectors enable perimeter monitoring to establish secure zones around chemical releases or industrial accidents. PID sensors detect volatile organic compounds from fuel spills or solvent releases, while electrochemical sensors monitor toxic gases including chlorine, ammonia and hydrogen sulfide during chemical emergencies. 

Fixed monitoring systems provide continuous surveillance of storage facilities, processing plants and transportation corridors where hazardous materials could be released. Near real-time data helps responders assess incident severity, determine evacuation zones and coordinate mitigation efforts. 

Regulatory readiness

Our technologies provide near real‑time detection, event logging, alarm data, and environmental monitoring aligned with OSHA, EPA, DOT, and USCG/OPA‑90 standards, helping organizations demonstrate compliance during investigations, audits or regulatory reviews.

  • 50+ years

    With 50 years’ experience in the industry, Honeywell has been influential in gas and flame detection for decades.

  • Portable protection

    Honeywell produces a wide variety of portable devices designed to meet the application monitoring needs of diverse industries; from low-cost, disposable compliance units to functionality-rich, high specification devices.

  • Comprehensive portfolio

    Honeywell produces a comprehensive range of flammable, toxic and oxygen gas detectors, with options designed to meet the needs of all industries and applications.

Customer Stories

Real Results in Emergency Response Operations

A Range of Solutions for Emergency Services

From portable multi-gas detectors and fixed gas and flame detection to Safety Suite 2.0 software and automated testing systems, Honeywell provides integrated gas and flame detection technologies for enhanced emergency response operations. Our solutions connect detection equipment with operational data to support better decision-making and incident coordination.

Trusted Technologies for Emergency Response

Dynamically (via personalization) the brand or businesses that the page visitor has come from.

Insights and News

Honeywell Emergency Services in the Field

Frequently Asked Questions About Emergency Gas and Flame Detection

Emergency responders use portable multi-gas detectors that simultaneously monitor oxygen levels, combustible gases, and toxic substances during hazmat incidents and confined space entry. Honeywell's BW Ultra four-gas detector tests for O2, LEL, CO and H2S with near real-time readings and instant alarms. The BW Flex provides customizable sensor configurations for specific response scenarios, while BW Solo single-gas units offer extended battery life of up to 5 years. 

Advanced features, including wireless connectivity through the Safety Communicator App, enable incident commanders to monitor responder exposure levels remotely. Our units feature designs certified for use in explosive atmospheres, pump-assisted sampling for confined space testing, and visible/audible/vibration alarms for multi-sensory alerting in noisy emergency environments.

Automated testing systems help you maintain detector accuracy while reducing manual calibration workload and improving compliance documentation. Honeywell's IntelliDoX docking station provides automated bump testing and calibration for compatible portable detectors, with test results automatically recorded and stored. The system tests detectors when docked, identifies sensors requiring calibration, and documents all testing activities for regulatory compliance reporting. 

Fleet management software provides centralized monitoring of detector status across multiple stations, with alerts for detectors requiring service or calibration. The platform generates compliance reports demonstrating adherence to manufacturer recommendations and regulatory requirements. Extended calibration intervals for some sensor technologies reduce gas cylinder consumption and test frequency while maintaining accuracy and reliability throughout the detector's operational life.

Emergency service organizations should prioritize gas detectors with proven reliability, rugged construction and features designed for emergency operations. Key features include: 

  • Multi-sensory alarms with loud audible alerts 
    Bright visual indicators and strong vibration modes for notification in noisy incident environments.  
  • Pump-assisted sampling that enables testing from safe distances before entering hazardous areas  
  •  Wireless connectivity that allows incident commanders to monitor responder exposure levels and coordinate tactical operations.  
  •  Extended battery life to reduce charging frequency and maintenance downtime.
  • Simple one-button operation that enables quick deployment during emergencies.  
  • Impact protection to help performance in harsh conditions. 

Honeywell's detectors feature these capabilities, plus benefits including datalogging for incident reconstruction, man-down and panic alarms, and compatibility with automated testing systems.

Find Solutions to Enhance Emergency Operations

Protect operators and responders, and improve emergency readiness and compliance.