BEST-IN-CLASS TURBOMACHINERY CONTROL INSIDE YOKOGAWA’S CENTUM VP

DCS-based turbomachinery control systems to simplify deployment and maintenance without compromising quality.

CCC Inside™ for Yokogawa CENTUM VP

Field-proven control applications delivered in Yokogawa’s flagship DCS.

Advanced Turbomachinery Controls — Now Inside the CENTUM VP FCS

Proven CCC’s control applications, HMI libraries and engineering tools are executed within its latest generation – fast and reliable CENTUM VP — providing a powerful solution for compressors in facilities that value flattened architecture. CCC Inside for Yokogawa CENTUM VP overcomes the limitations of simplistic turbomachinery control and limited lifecycle support capabilities, providing the most efficient compressor control easier than ever.

Yokogawa and CCC Collaboration

  • Partnership and commercial agreement for joint development and sales of CCC Inside for CENTUM VP

  • Integration of CCC’s rotating equipment control technology and Yokogawa’s process control technology 

  • Shared products and created test beds for development, validation and lifecycle support

  • Rigorous validation process by CCC and Yokogawa 

  • Combined engineering and field service capabilities to guarantee timely support for end user operations

Video thumbnail
00:00
-00:00

Designed for CENTUM VP FCS

To make CCC solutions easier applied for industrial operations, 
we developed CCC Inside for CENTUM VP turbomachinery control platform. Antisurge, Performance, Master, Loadsharing, Speed Control and other TMC applications for centrifugal and axial compressors with steam turbines, expander or electric motor drive – all within the CENTUM VP FCS controller.

The power of standardization

CCC control applications are configurable, not programmable. The controls can be configured for a specific application from a library of field-proven turbomachinery control algorithms. Each control application has been continuously improved and expanded over the course of 50 years.

CCC Engineering Utilities

CCC Engineering Utilities are designed to overcome DCS limitations with high resolution data and to provide our global project and field service teams with a standard interface for configuration and tuning.

Developed, tested, and supported as a complete system

In the turbomachinery control field, where interactions between control loops occur in a matter o f milliseconds, the requirement to design and test the overall solution as an integrated system is paramount. Compressors, turbines, motor drives and auxiliary equipment are tested together with the rest of Process Control System to ensure smooth operation in all operating modes.

Familiar Operator Interfaces

Access to Operator faceplates and Compressor Maps is important to understand the current compressor operation and behavior. Integrating specific Turbomachinery screens with the rest of Operator graphics allows understanding the current situation easier and faster, providing insight into the long-term compressor performance and saving precious time in case of a difficult situation.